IESNA:LM-63-2002
[TEST]P1389741
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-850-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19187.0
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
124.6 160.9 337.3 908.2 1759.4 2413.3 2838.9 3274.8 3824.9 4463.3 5127.6 6020.3 6959.6 7836.7 8698.3 9476.7 10011.3 10198.1 
10151.4 9772.6 9295.1 8615.2 7971.7 8117.0 8786.5 9570.2 10006.1 10058.0 9959.4 9834.8 8999.3 7743.3 5070.5 493.0 
134.9 67.5 46.7 0.0 
124.6 160.9 358.1 897.9 1707.5 2418.5 2859.6 3254.1 3799.0 4416.6 5138.0 5968.4 6902.5 7862.7 8719.0 9487.1 9990.5 10177.4 
10120.3 9788.1 9279.5 8610.0 8023.6 8111.8 8791.7 9523.4 10000.9 10078.8 9969.8 9824.5 9066.7 7779.6 5293.7 
581.3 134.9 67.5 51.9 0.0 
124.6 160.9 327.0 871.9 1619.2 2366.6 2787.0 3207.4 3736.7 4385.5 5091.3 5932.0 6778.0 7644.7 8371.3 9040.8 9585.7 9881.5 
9933.4 9715.5 9341.8 8952.6 8604.8 8480.3 8869.5 9590.9 10135.8 10369.4 10348.6 10260.4 9705.1 8552.9 6653.4 
1354.6 145.3 83.0 62.3 0.0 
124.6 155.7 290.6 762.9 1489.5 2159.0 2745.5 3181.4 3648.5 4323.2 5018.6 5817.9 6679.4 7473.4 8158.5 8687.9 9155.0 9596.1 
9928.3 10011.3 9897.1 9731.0 9632.4 9642.8 9824.5 10333.1 10904.0 11319.1 11422.9 11412.6 10997.4 10078.8 8184.5 
3036.1 160.9 103.8 83.0 0.0 
124.6 150.5 254.3 576.1 1209.2 1904.7 2532.7 3062.0 3534.3 4105.2 4826.6 5599.9 6404.3 7208.8 7987.2 8563.3 9009.6 9357.4 
9679.1 9897.1 10099.5 10146.2 10187.7 10270.8 10452.4 10789.8 11267.2 11672.1 11801.8 11848.5 11506.0 10198.1 8220.8 
5324.8 238.7 134.9 103.8 0.0 
124.6 150.5 228.4 487.8 1038.0 1707.5 2382.2 2953.0 3420.1 3975.5 4613.8 5423.4 6253.8 7073.8 7857.5 8490.7 8905.8 9212.0 
9445.6 9648.0 9829.6 9995.7 10146.2 10322.7 10571.8 10888.4 11345.1 11755.1 11890.0 11879.7 11272.4 9917.9 8459.5 
5958.0 711.0 150.5 119.4 0.0 
124.6 145.3 218.0 410.0 871.9 1479.1 2143.4 2771.4 3290.4 3824.9 4421.8 5205.5 5968.4 6736.5 7540.9 8184.5 8698.3 8962.9 
9134.2 9326.2 9528.6 9725.8 9959.4 10224.1 10468.0 10820.9 11262.1 11677.2 11781.0 11635.7 10800.2 9622.1 8469.9 
6072.2 1406.5 176.5 134.9 0.0 
124.6 145.3 181.6 290.6 519.0 986.1 1541.4 2107.1 2771.4 3363.0 3923.6 4478.9 5132.8 5849.0 6580.8 7333.3 7987.2 8428.4 8739.8 
8983.7 9222.4 9430.0 9653.2 9855.6 10052.8 10260.4 10618.5 10945.5 10898.8 10711.9 9969.8 9155.0 7805.6 5989.1 
3565.5 249.1 181.6 0.0 
124.6 140.1 155.7 197.2 290.6 461.9 788.9 1219.6 1707.5 2268.0 2854.4 3466.8 4074.1 4655.3 5252.2 5869.8 6549.6 7141.3 7738.1 
8231.2 8651.5 9009.6 9352.2 9648.0 9902.3 10125.5 10213.7 10135.8 9943.8 9725.8 9071.9 8246.7 6762.4 5060.1 3264.4 
965.3 223.2 0.0 
124.6 134.9 140.1 155.7 176.5 218.0 285.4 389.2 544.9 799.2 1131.4 1515.4 1946.2 2371.8 2896.0 3409.8 3996.2 4639.8 5319.6 6056.6 6803.9 
7483.8 8070.3 8542.6 8978.5 9305.5 9497.5 9497.5 9258.8 9004.5 7686.2 5272.9 2698.7 1281.9 659.1 228.4 218.0 0.0 
124.6 129.7 129.7 129.7 134.9 134.9 140.1 150.5 166.1 186.8 212.8 249.1 285.4 332.2 394.4 477.5 576.1 700.6 871.9 1105.4 1427.2 1863.2 2506.7 
3290.4 4328.4 5392.3 6155.2 6279.8 5745.2 5112.0 3674.4 2532.7 1671.1 903.0 311.4 57.1 15.6 0.0 
124.6 124.6 124.6 124.6 119.4 119.4 119.4 114.2 119.4 119.4 124.6 129.7 134.9 140.1 140.1 145.3 150.5 160.9 171.3 192.0 228.4 269.9 358.1 513.8 799.2 
1307.9 2018.9 2501.5 2231.7 1873.5 970.5 472.3 207.6 72.7 36.3 20.8 10.4 0.0 
124.6 124.6 119.4 114.2 109.0 103.8 98.6 98.6 93.4 93.4 93.4 93.4 88.2 88.2 83.0 77.8 72.7 62.3 62.3 57.1 57.1 57.1 57.1 51.9 46.7 51.9 
57.1 62.3 62.3 51.9 31.1 25.9 15.6 15.6 10.4 10.4 10.4 0.0 
124.6 119.4 109.0 98.6 93.4 83.0 77.8 72.7 67.5 62.3 57.1 51.9 41.5 36.3 31.1 20.8 15.6 15.6 10.4 10.4 10.4 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 0.0 5.2 5.2 
5.2 5.2 10.4 10.4 0.0 
124.6 109.0 98.6 88.2 83.0 72.7 67.5 57.1 46.7 41.5 31.1 25.9 20.8 15.6 10.4 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 
5.2 10.4 0.0 
124.6 109.0 93.4 83.0 72.7 62.3 51.9 41.5 25.9 20.8 15.6 10.4 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 
10.4 0.0 
124.6 103.8 88.2 72.7 62.3 51.9 36.3 25.9 15.6 10.4 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 
5.2 0.0 
124.6 98.6 83.0 72.7 57.1 41.5 31.1 20.8 10.4 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 5.2 
0.0 
124.6 98.6 83.0 67.5 57.1 36.3 25.9 15.6 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 
0.0 
124.6 103.8 83.0 67.5 57.1 36.3 25.9 15.6 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
124.6 103.8 83.0 67.5 57.1 36.3 25.9 20.8 15.6 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
124.6 103.8 83.0 67.5 57.1 41.5 31.1 20.8 15.6 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
